IESNA:LM-63-2002
[TEST]P1647539
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1D-835-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 58W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.49A 58.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6612.5
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 58.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
796.8 808.1 830.4 853.6 886.3 933.7 996.2 1063.0 1121.7 1187.6 1250.1 1329.2 1413.5 1498.3 1573.7 
1656.1 1749.9 1850.3 1995.7 2152.5 2277.6 2368.5 2442.4 2481.3 2392.7 2147.8 1722.9 982.5 425.9 197.1 139.3 
105.6 67.3 45.5 24.2 0.0 0.0 
796.8 807.2 828.5 851.7 886.3 932.7 992.4 1062.5 1124.1 1185.7 1255.8 1331.6 1420.2 1503.1 1577.9 
1661.3 1754.6 1861.2 2011.8 2167.2 2289.9 2379.4 2457.6 2486.0 2400.7 2159.2 1726.7 975.8 426.8 199.9 141.6 
109.0 67.3 46.9 25.1 0.0 0.0 
796.8 806.7 826.6 852.2 887.3 932.7 989.1 1057.3 1119.4 1181.0 1249.6 1327.8 1413.5 1498.3 1577.0 
1654.2 1743.2 1866.4 2019.4 2191.4 2344.4 2451.4 2532.9 2591.7 2545.2 2333.0 1906.7 1216.5 537.7 247.7 165.3 
120.8 80.1 54.5 28.4 0.5 0.0 
796.8 809.6 829.0 853.6 888.7 931.8 982.9 1045.0 1109.9 1168.6 1238.3 1312.2 1400.8 1486.0 1579.8 
1659.9 1745.6 1862.1 2008.5 2196.1 2402.6 2571.8 2717.7 2831.8 2861.2 2721.4 2375.6 1694.5 836.1 361.9 207.5 
144.0 96.2 61.1 27.9 0.5 0.0 
796.8 808.6 827.1 852.2 889.1 933.2 981.0 1032.7 1093.3 1156.3 1219.3 1296.1 1384.2 1467.1 1564.2 
1653.7 1738.5 1845.6 2001.4 2201.8 2451.0 2681.2 2938.9 3127.9 3277.1 3289.4 3044.5 2512.5 1626.2 694.5 
319.3 197.1 120.3 69.2 33.2 0.9 0.0 
796.8 808.1 825.2 851.3 887.7 931.8 975.8 1024.2 1077.2 1139.3 1200.8 1270.0 1346.7 1434.4 1523.0 
1614.9 1716.7 1833.2 1983.9 2188.5 2454.8 2762.2 3066.8 3365.7 3662.2 3860.2 3884.9 3564.6 2881.1 1787.3 
696.3 246.8 128.4 73.0 28.9 1.4 0.0 
796.8 808.1 824.7 849.8 884.9 928.9 976.8 1026.0 1076.3 1133.6 1196.1 1261.0 1327.3 1406.4 1505.9 
1609.7 1690.2 1786.8 1927.0 2108.5 2352.4 2651.8 2996.2 3396.5 3816.7 4204.6 4475.1 4492.6 4172.9 3402.6 
2276.2 1089.1 314.5 135.0 56.8 6.2 0.0 
796.8 807.7 823.8 848.9 883.5 926.6 975.4 1025.6 1078.6 1131.7 1198.0 1261.0 1325.4 1402.2 1504.0 
1600.2 1677.4 1770.7 1907.6 2089.5 2332.1 2628.6 2966.8 3363.3 3789.2 4187.1 4470.8 4517.7 4216.0 3441.5 
2357.6 1283.3 372.8 144.0 56.4 6.6 0.0 
796.8 806.7 820.5 843.7 877.3 919.0 968.3 1021.8 1073.9 1129.8 1192.8 1259.1 1319.7 1394.6 1484.1 
1571.8 1635.2 1735.7 1889.1 2092.8 2350.1 2643.3 2960.7 3304.6 3664.1 4019.4 4267.6 4348.2 4115.1 3354.8 
2399.8 1528.7 748.0 216.0 79.1 16.6 0.0 
796.8 802.9 814.8 834.7 865.9 904.3 948.4 994.8 1046.9 1099.0 1152.1 1201.8 1253.0 1308.9 1381.8 
1450.5 1524.9 1658.9 1847.9 2088.1 2365.2 2677.4 3002.8 3327.8 3676.9 3950.2 4105.6 4080.0 3654.2 2924.7 
2187.6 1361.0 560.9 190.9 86.7 26.5 0.0 
796.8 797.7 806.7 823.8 850.8 882.5 920.9 959.7 998.1 1037.4 1079.6 1112.7 1151.6 1191.4 1245.4 
1302.2 1391.8 1539.1 1744.7 1997.6 2302.2 2648.5 3019.4 3414.0 3772.1 3978.7 3983.9 3652.3 2905.7 2114.2 
1393.2 717.7 281.9 116.1 44.1 14.7 0.0 
796.8 800.6 807.7 823.8 849.4 882.5 914.3 951.7 986.3 1021.8 1055.4 1083.4 1114.6 1150.6 1199.0 
1258.6 1361.0 1506.9 1692.6 1919.9 2191.8 2502.1 2824.2 3135.5 3350.1 3407.8 3272.8 2890.6 2187.1 1512.1 
939.4 463.8 198.0 91.0 38.8 13.3 0.0 
796.8 794.9 801.0 816.2 840.4 870.2 902.9 937.0 967.8 998.1 1025.6 1046.4 1072.9 1107.1 1155.8 
1229.3 1327.3 1437.7 1560.9 1704.4 1887.2 2090.5 2304.6 2505.4 2615.3 2602.1 2460.0 2110.8 1577.0 1040.7 
612.0 297.5 148.7 76.7 40.7 19.9 0.0 
796.8 797.7 802.5 816.2 840.8 870.2 900.5 928.5 952.2 970.6 988.2 1004.3 1027.5 1060.2 1081.9 
1084.3 1064.9 1023.2 960.7 888.7 829.5 800.6 773.6 707.2 595.0 461.9 346.8 264.3 207.0 176.2 153.5 128.8 
104.2 83.4 57.8 29.4 0.0 
796.8 796.8 800.6 813.8 838.0 864.5 889.1 907.6 919.9 928.5 936.5 932.7 915.2 881.6 830.9 
763.1 678.3 582.7 492.7 422.5 367.6 328.3 298.0 274.3 255.3 235.9 217.0 200.4 184.7 171.0 153.5 133.6 109.4 
85.7 57.8 25.6 0.0 
796.8 799.6 803.4 817.1 839.4 861.2 874.0 879.7 885.8 885.4 870.2 838.9 789.7 726.7 646.6 
560.9 487.9 433.0 392.2 360.5 332.1 307.4 286.6 271.4 260.1 246.3 228.3 209.9 195.6 178.1 153.5 128.4 103.3 75.3 
47.4 9.9 0.0 
796.8 799.6 805.8 819.0 838.5 851.3 855.5 860.7 859.8 842.7 804.8 750.4 674.1 591.7 515.9 463.8 
430.1 403.6 377.5 353.9 326.4 301.8 289.9 284.2 277.1 261.5 241.1 225.5 225.5 215.1 188.1 157.3 118.4 89.1 50.2 4.3 
0.0 
796.8 794.4 803.4 817.1 830.9 835.6 841.3 846.5 833.3 793.9 738.5 662.7 577.0 506.4 458.1 423.5 
394.6 367.1 338.2 308.9 299.4 296.1 296.5 298.9 292.8 276.6 260.1 254.9 271.4 271.0 263.4 215.1 170.5 124.6 66.8 2.4 
0.0 
796.8 793.0 803.4 820.0 828.5 829.9 837.5 837.5 811.0 760.3 688.3 606.8 531.5 475.1 432.5 396.0 
362.9 326.9 296.1 285.6 279.5 278.1 282.8 287.5 280.4 268.6 256.7 268.6 277.6 271.0 249.6 204.2 168.2 124.6 63.5 0.9 
0.0 
796.8 793.5 806.2 825.2 829.9 830.9 838.5 829.9 792.5 732.8 657.0 576.5 509.7 457.6 410.7 369.5 
332.1 295.6 279.5 271.0 267.6 268.1 275.2 278.5 269.1 256.7 252.5 269.5 266.2 258.6 227.9 190.9 155.4 117.5 56.8 0.0 
0.0 
796.8 787.8 802.0 820.9 826.1 827.6 835.1 822.4 782.6 718.1 645.7 563.7 497.4 445.3 394.6 348.2 
308.4 279.0 267.6 261.0 259.6 262.0 267.2 270.5 265.7 262.0 266.7 287.5 282.8 258.6 217.9 180.5 141.6 98.5 46.4 0.0 
0.0 
796.8 785.9 799.6 818.6 824.3 826.1 832.8 820.5 780.2 721.0 642.3 560.4 497.9 443.4 391.3 345.8 
305.1 276.6 265.3 258.6 257.7 259.6 264.8 267.6 264.3 262.4 267.2 285.6 279.0 251.5 212.2 176.7 137.4 91.4 42.6 0.0 
0.0 
